Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 384L 50/1 B WR 182TC
Part #:0220-08398
Catalog #:384L 50/1 B WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 180TC | Style: | B |
| Output RPM: | 35 | Input HP: | 3.37 |
| Series Code: | 380L | Service Factor: | 1 |
| Model Code: | 384L | Product Line: | PAG Lubed PowerCube Worm Gear Drive |
| Output Diameter (in): | 1.500 in | Product Type: | Right Angle |
| Ratio: | 50:1 | Input Diameter (in): | 1.125 in |
| Gear Type: | Worm | Ratio Range: | 50:1 |
| Center Distance (in): | 3.75 | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Output Shaft Direction: | Left |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 4605 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798655451 | Weight: | 94.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

