Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 384L 20/1 C WR 56C
Part #:0220-08403
Catalog #:384L 20/1 C WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 384L | Frame Size: | 56C |
| Output Diameter (in): | 1.500 in | Ratio: | 20:1 |
| Output RPM: | 87.5 | Input Diameter (in): | 0.625 in |
| Style: | C | Gear Type: | Worm |
| Product Line: | PAG Lubed PowerCube Worm Gear Drive | Series Code: | 380L |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input HP: | 7.44 | Center Distance (in): | 3.75 |
| Input Style: | C-Face Quill | Ratio Range: | 20:1 |
| Motor Frame Size: | 56C | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 4727 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798655505 | Weight: | 94.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

