Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 384L 30/1 C WR 56C
Part #:0220-08404
Catalog #:384L 30/1 C WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Gear Type: | Worm |
| Style: | C | Output Diameter (in): | 1.500 in |
| Series Code: | 380L | Service Factor: | 1 |
| Output RPM: | 58.3 | Input HP: | 5 |
| Model Code: | 384L | Ratio: | 30:1 |
| Frame Size: | 56C | Input Diameter (in): | 0.625 in |
| Product Line: | PAG Lubed PowerCube Worm Gear Drive | Ratio Range: | 30:1 |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Center Distance (in): | 3.75 | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 4440 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662798655512 | Weight: | 94.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

