Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 384L 30/1 C WR 143TC
Part #:0220-08412
Catalog #:384L 30/1 C WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 384L | Input HP: | 5 |
| Ratio: | 30:1 | Output Diameter (in): | 1.500 in |
| Product Type: | Right Angle | Output RPM: | 58.3 |
| Series Code: | 380L | Service Factor: | 1 |
| Frame Size: | 140TC | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Product Line: | PAG Lubed PowerCube Worm Gear Drive |
| Style: | C | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Center Distance (in): | 3.75 |
| Ratio Range: | 30:1 | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 4440 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662798655598 | Weight: | 94.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

