Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 384L 30/1 C WR 182TC
Part #:0220-08420
Catalog #:384L 30/1 C WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Ratio: | 30:1 |
| Output Diameter (in): | 1.500 in | Model Code: | 384L |
| Output RPM: | 58.3 | Product Line: | PAG Lubed PowerCube Worm Gear Drive |
| Service Factor: | 1 | Series Code: | 380L |
| Style: | C | Frame Size: | 180TC |
| Gear Type: | Worm | Input Diameter (in): | 1.125 in |
| Input HP: | 5 | Ratio Range: | 30:1 |
| Motor Frame Size: | 180TC | Center Distance (in): | 3.75 |
| Input Style: | C-Face Quill | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 4440 in/lbs |
General Specifications
| UPC: | 662798655673 | Weight: | 94.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

