Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 385L 10/1 A WR 56C 1.938
Part #:0220-08433
Catalog #:385L 10/1 A WR 56C 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 175 | Model Code: | 385L |
| Product Type: | Right Angle | Output Diameter (in): | 1.938 in |
| Style: | A | Input HP: | 12.6 |
| Product Line: | PAG Lubed PowerCube Worm Gear Drive | Input Diameter (in): | 0.625 in |
| Ratio: | 10:1 | Frame Size: | 56C |
| Series Code: | 380L | Service Factor: | 1 |
| Gear Type: | Worm | Center Distance (in): | 3.75 |
| Ratio Range: | 10:1 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4200 in/lbs |
General Specifications
| UPC: | 662798655802 | Weight: | 92.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

