Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 385L 30/1 A WR 56C 1.938
Part #:0220-08436
Catalog #:385L 30/1 A WR 56C 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 5 | Frame Size: | 56C |
| Output Diameter (in): | 1.938 in | Model Code: | 385L |
| Service Factor: | 1 | Product Type: | Right Angle |
| Ratio: | 30:1 | Input Diameter (in): | 0.625 in |
| Output RPM: | 58.3 | Style: | A |
| Product Line: | PAG Lubed PowerCube Worm Gear Drive | Series Code: | 380L |
| Gear Type: | Worm | Ratio Range: | 30:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Center Distance (in): | 3.75 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4440 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798655833 | Weight: | 92.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

