Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 385L 10/1 A WR 56C 2.000
Part #:0220-08441
Catalog #:385L 10/1 A WR 56C 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 380L | Model Code: | 385L |
| Input Diameter (in): | 0.625 in | Ratio: | 10:1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Service Factor: | 1 | Output RPM: | 175 |
| Input HP: | 12.6 | Product Line: | PAG Lubed PowerCube Worm Gear Drive |
| Output Diameter (in): | 2.000 in | Style: | A |
| Frame Size: | 56C | Ratio Range: | 10:1 |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Center Distance (in): | 3.75 | Output Torque Rating (in-lb): | 4200 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798655888 | Weight: | 92.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

