Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 385L 15/1 A WR 56C 2.000
Part #:0220-08442
Catalog #:385L 15/1 A WR 56C 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 117 | Input HP: | 8.87 |
| Service Factor: | 1 | Product Line: | PAG Lubed PowerCube Worm Gear Drive |
| Output Diameter (in): | 2.000 in | Gear Type: | Worm |
| Input Diameter (in): | 0.625 in | Series Code: | 380L |
| Product Type: | Right Angle | Ratio: | 15:1 |
| Frame Size: | 56C | Model Code: | 385L |
| Style: | A | Ratio Range: | 15:1 |
| Input Style: | C-Face Quill | Center Distance (in): | 3.75 |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4317 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798655895 | Weight: | 92.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

