Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 385L 40/1 A WR 56C 2.188
Part #:0220-08453
Catalog #:385L 40/1 A WR 56C 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 43.8 | Service Factor: | 1 |
| Output Diameter (in): | 2.188 in | Series Code: | 380L |
| Gear Type: | Worm | Input HP: | 4.22 |
| Product Line: | PAG Lubed PowerCube Worm Gear Drive | Model Code: | 385L |
| Style: | A | Product Type: | Right Angle |
| Input Diameter (in): | 0.625 in | Frame Size: | 56C |
| Ratio: | 40:1 | Motor Frame Size: | 56C |
| Center Distance (in): | 3.75 | Ratio Range: | 40:1 |
| Input Style: | C-Face Quill | Output Torque Rating (in-lb): | 4816 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798656007 | Weight: | 92.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

