Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 385L 20/1 A WR 143TC 1.438
Part #:0220-08459
Catalog #:385L 20/1 A WR 143TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 20:1 | Product Type: | Right Angle |
| Series Code: | 380L | Input HP: | 7.44 |
| Product Line: | PAG Lubed PowerCube Worm Gear Drive | Gear Type: | Worm |
| Output Diameter (in): | 1.438 in | Model Code: | 385L |
| Service Factor: | 1 | Output RPM: | 87.5 |
| Style: | A | Frame Size: | 140TC |
| Input Diameter (in): | 0.875 in | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Ratio Range: | 20:1 |
| Center Distance (in): | 3.75 | Output Torque Rating (in-lb): | 4727 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798656069 | Weight: | 92.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

