Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 385L 40/1 A WR 143TC 2.000
Part #:0220-08477
Catalog #:385L 40/1 A WR 143TC 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.875 in | Output RPM: | 43.8 |
| Model Code: | 385L | Output Diameter (in): | 2.000 in |
| Product Type: | Right Angle | Series Code: | 380L |
| Style: | A | Gear Type: | Worm |
| Product Line: | PAG Lubed PowerCube Worm Gear Drive | Frame Size: | 140TC |
| Service Factor: | 1 | Ratio: | 40:1 |
| Input HP: | 4.22 | Ratio Range: | 40:1 |
| Center Distance (in): | 3.75 | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4816 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798656243 | Weight: | 92.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

