Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 385L 10/1 A WR 182TC 1.938
Part #:0220-08497
Catalog #:385L 10/1 A WR 182TC 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 10:1 | Product Line: | PAG Lubed PowerCube Worm Gear Drive |
| Gear Type: | Worm | Style: | A |
| Series Code: | 380L | Product Type: | Right Angle |
| Output Diameter (in): | 1.938 in | Model Code: | 385L |
| Service Factor: | 1 | Input Diameter (in): | 1.125 in |
| Frame Size: | 180TC | Input HP: | 12.6 |
| Output RPM: | 175 | Center Distance (in): | 3.75 |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Ratio Range: | 10:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4200 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798656441 | Weight: | 92.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

