Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 385L 10/1 A WR 182TC 2.000
Part #:0220-08505
Catalog #:385L 10/1 A WR 182TC 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | A | Output RPM: | 175 |
| Series Code: | 380L | Model Code: | 385L |
| Input HP: | 12.6 | Ratio: | 10:1 |
| Gear Type: | Worm | Product Line: | PAG Lubed PowerCube Worm Gear Drive |
| Input Diameter (in): | 1.125 in | Frame Size: | 180TC |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Diameter (in): | 2.000 in | Motor Frame Size: | 180TC |
| Ratio Range: | 10:1 | Center Distance (in): | 3.75 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 4200 in/lbs |
General Specifications
| UPC: | 662798656526 | Weight: | 92.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

