Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 385L 50/1 B WR 143TC 1.938
Part #:0220-08566
Catalog #:385L 50/1 B WR 143TC 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Ratio: | 50:1 | Frame Size: | 140TC |
| Output RPM: | 35 | Output Diameter (in): | 1.938 in |
| Gear Type: | Worm | Model Code: | 385L |
| Input HP: | 3.37 | Product Line: | PAG Lubed PowerCube Worm Gear Drive |
| Series Code: | 380L | Style: | B |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Center Distance (in): | 3.75 | Input Style: | C-Face Quill |
| Ratio Range: | 50:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 4605 in/lbs |
General Specifications
| UPC: | 662798657134 | Weight: | 92.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

