Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 385L 5/1 B WR 143TC 2.000
Part #:0220-08568
Catalog #:385L 5/1 B WR 143TC 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 385L | Output RPM: | 350 |
| Style: | B | Product Type: | Right Angle |
| Service Factor: | 1 | Series Code: | 380L |
| Input HP: | 20 | Input Diameter (in): | 0.875 in |
| Frame Size: | 140TC | Product Line: | PAG Lubed PowerCube Worm Gear Drive |
| Gear Type: | Worm | Ratio: | 5:1 |
| Output Diameter (in): | 2.000 in | Input Style: | C-Face Quill |
| Ratio Range: | 5:1 | Center Distance (in): | 3.75 |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3435 in/lbs |
General Specifications
| UPC: | 662798657158 | Weight: | 92.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

