Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 385L 50/1 B WR 182TC 1.438
Part #:0220-08590
Catalog #:385L 50/1 B WR 182TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Series Code: | 380L |
| Output Diameter (in): | 1.438 in | Input HP: | 3.37 |
| Gear Type: | Worm | Model Code: | 385L |
| Output RPM: | 35 | Input Diameter (in): | 1.125 in |
| Frame Size: | 180TC | Ratio: | 50:1 |
| Product Line: | PAG Lubed PowerCube Worm Gear Drive | Product Type: | Right Angle |
| Style: | B | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Center Distance (in): | 3.75 |
| Ratio Range: | 50:1 | Output Torque Rating (in-lb): | 4605 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798657370 | Weight: | 92.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

