Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 385L 20/1 B WR 182TC 2.188
Part #:0220-08611
Catalog #:385L 20/1 B WR 182TC 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 2.188 in |
| Product Line: | PAG Lubed PowerCube Worm Gear Drive | Frame Size: | 180TC |
| Style: | B | Input Diameter (in): | 1.125 in |
| Output RPM: | 87.5 | Input HP: | 7.44 |
| Ratio: | 20:1 | Service Factor: | 1 |
| Model Code: | 385L | Gear Type: | Worm |
| Series Code: | 380L | Center Distance (in): | 3.75 |
| Motor Frame Size: | 180TC | Ratio Range: | 20:1 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4727 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798657585 | Weight: | 92.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

