Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 385L 30/1 B WR 182TC 2.188
Part #:0220-08612
Catalog #:385L 30/1 B WR 182TC 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 30:1 | Product Type: | Right Angle |
| Input Diameter (in): | 1.125 in | Input HP: | 5 |
| Product Line: | PAG Lubed PowerCube Worm Gear Drive | Frame Size: | 180TC |
| Output Diameter (in): | 2.188 in | Series Code: | 380L |
| Style: | B | Model Code: | 385L |
| Output RPM: | 58.3 | Gear Type: | Worm |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.75 | Ratio Range: | 30:1 |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4440 in/lbs |
General Specifications
| UPC: | 662798657592 | Weight: | 92.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

