Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 385L 60/1 B WR 182TC 2.188
Part #:0220-08615
Catalog #:385L 60/1 B WR 182TC 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 2.77 | Product Type: | Right Angle |
| Service Factor: | 1 | Product Line: | PAG Lubed PowerCube Worm Gear Drive |
| Output Diameter (in): | 2.188 in | Gear Type: | Worm |
| Ratio: | 60:1 | Model Code: | 385L |
| Input Diameter (in): | 1.125 in | Style: | B |
| Output RPM: | 29.2 | Frame Size: | 180TC |
| Series Code: | 380L | Center Distance (in): | 3.75 |
| Input Style: | C-Face Quill | Ratio Range: | 60:1 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4359 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798657622 | Weight: | 92.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

