Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 388L 15/1 L WR 56C STD FLANGE
Part #:0220-08634
Catalog #:388L 15/1 L WR 56C STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 388L | Style: | L |
| Product Line: | PAG Lubed PowerCube Worm Gear Drive | Product Type: | Right Angle |
| Service Factor: | 1 | Output RPM: | 117 |
| Input Diameter (in): | 0.625 in | Series Code: | 380L |
| Output Diameter (in): | 1.625 in | Ratio: | 15:1 |
| Frame Size: | 56C | Gear Type: | Worm |
| Input HP: | 8.87 | Ratio Range: | 15:1 |
| Center Distance (in): | 3.75 | Input Style: | C-Face Quill |
| Output Shaft Orientation: | LR | Motor Frame Size: | 56C |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4317 in/lbs | Output Shaft: | Shaft |
General Specifications
| UPC: | 662798657813 | Weight: | 144.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

