Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 388L 5/1 L WR 143TC STD FLANGE
Part #:0220-08640
Catalog #:388L 5/1 L WR 143TC STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.875 in | Model Code: | 388L |
| Style: | L | Service Factor: | 1 |
| Product Line: | PAG Lubed PowerCube Worm Gear Drive | Input HP: | 20 |
| Output Diameter (in): | 1.625 in | Output RPM: | 350 |
| Gear Type: | Worm | Series Code: | 380L |
| Frame Size: | 140TC | Ratio: | 5:1 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Ratio Range: | 5:1 | Center Distance (in): | 3.75 |
| Motor Frame Size: | 140TC | Output Shaft Orientation: | LR |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 3435 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798657875 | Weight: | 144.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

