Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 388L 30/1 L WR 143TC STD FLANGE
Part #:0220-08644
Catalog #:388L 30/1 L WR 143TC STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 380L | Service Factor: | 1 |
| Product Line: | PAG Lubed PowerCube Worm Gear Drive | Model Code: | 388L |
| Style: | L | Output Diameter (in): | 1.625 in |
| Input Diameter (in): | 0.875 in | Frame Size: | 140TC |
| Input HP: | 5 | Output RPM: | 58.3 |
| Gear Type: | Worm | Ratio: | 30:1 |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Output Shaft Orientation: | LR | Center Distance (in): | 3.75 |
| Input Style: | C-Face Quill | Ratio Range: | 30:1 |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 4440 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798657912 | Weight: | 144.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

