Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 388L 5/1 R WR 56C STD FLANGE
Part #:0220-08656
Catalog #:388L 5/1 R WR 56C STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.625 in | Gear Type: | Worm |
| Ratio: | 5:1 | Series Code: | 380L |
| Frame Size: | 56C | Input HP: | 20 |
| Product Type: | Right Angle | Product Line: | PAG Lubed PowerCube Worm Gear Drive |
| Model Code: | 388L | Style: | R |
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Output RPM: | 350 | Ratio Range: | 5:1 |
| Center Distance (in): | 3.75 | Motor Frame Size: | 56C |
| Output Shaft Orientation: | LR | Input Style: | C-Face Quill |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3435 in/lbs | Output Shaft: | Shaft |
General Specifications
| UPC: | 662798658032 | Weight: | 144.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

