Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 388L 5/1 R WR 182TC STD FLANGE
Part #:0220-08672
Catalog #:388L 5/1 R WR 182TC STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 180TC | Output Diameter (in): | 1.625 in |
| Input HP: | 20 | Series Code: | 380L |
| Gear Type: | Worm | Model Code: | 388L |
| Product Line: | PAG Lubed PowerCube Worm Gear Drive | Output RPM: | 350 |
| Input Diameter (in): | 1.125 in | Ratio: | 5:1 |
| Service Factor: | 1 | Style: | R |
| Product Type: | Right Angle | Center Distance (in): | 3.75 |
| Ratio Range: | 5:1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Output Shaft Orientation: | LR |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 3435 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798658193 | Weight: | 144.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

