Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 388L 15/1 R WR 182TC STD FLANGE
Part #:0220-08674
Catalog #:388L 15/1 R WR 182TC STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 380L | Gear Type: | Worm |
| Input HP: | 8.87 | Model Code: | 388L |
| Ratio: | 15:1 | Output RPM: | 117 |
| Product Line: | PAG Lubed PowerCube Worm Gear Drive | Input Diameter (in): | 1.125 in |
| Output Diameter (in): | 1.625 in | Service Factor: | 1 |
| Frame Size: | 180TC | Style: | R |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Output Shaft Orientation: | LR | Center Distance (in): | 3.75 |
| Motor Frame Size: | 180TC | Ratio Range: | 15:1 |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 4317 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798658216 | Weight: | 144.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

