Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 388L 20/1 R WR 182TC STD FLANGE
Part #:0220-08675
Catalog #:388L 20/1 R WR 182TC STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 1.625 in |
| Model Code: | 388L | Input HP: | 7.44 |
| Ratio: | 20:1 | Series Code: | 380L |
| Product Line: | PAG Lubed PowerCube Worm Gear Drive | Style: | R |
| Gear Type: | Worm | Output RPM: | 87.5 |
| Frame Size: | 180TC | Input Diameter (in): | 1.125 in |
| Service Factor: | 1 | Ratio Range: | 20:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Center Distance (in): | 3.75 | Output Shaft Orientation: | LR |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4727 in/lbs | Output Shaft: | Shaft |
General Specifications
| UPC: | 662798658223 | Weight: | 144.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

