Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 388L 50/1 R WR 182TC STD FLANGE
Part #:0220-08678
Catalog #:388L 50/1 R WR 182TC STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | PAG Lubed PowerCube Worm Gear Drive | Ratio: | 50:1 |
| Model Code: | 388L | Input HP: | 3.37 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Series Code: | 380L | Style: | R |
| Output Diameter (in): | 1.625 in | Frame Size: | 180TC |
| Gear Type: | Worm | Output RPM: | 35 |
| Input Diameter (in): | 1.125 in | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Center Distance (in): | 3.75 |
| Ratio Range: | 50:1 | Output Shaft Orientation: | LR |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 4605 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
General Specifications
| UPC: | 662798658254 | Weight: | 144.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

