Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386L 40/1 L WR 56C 1.438
Part #:0220-09581
Catalog #:386L 40/1 L WR 56C 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 386L | Series Code: | 380L |
| Product Type: | Right Angle | Gear Type: | Worm |
| Service Factor: | 1 | Style: | L |
| Ratio: | 40:1 | Output Diameter (in): | 1.438 in |
| Product Line: | PAG Lubed PowerCube Worm Gear Drive | Input Diameter (in): | 0.625 in |
| Frame Size: | 56C | Input HP: | 4.22 |
| Output RPM: | 43.8 | Center Distance (in): | 3.75 |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Ratio Range: | 40:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 4816 in/lbs |
General Specifications
| UPC: | 662798710136 | Weight: | 104.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

