Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386L 60/1 L WR 56C 1.438
Part #:0220-09583
Catalog #:386L 60/1 L WR 56C 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 380L | Style: | L |
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Service Factor: | 1 | Frame Size: | 56C |
| Input HP: | 2.77 | Input Diameter (in): | 0.625 in |
| Product Line: | PAG Lubed PowerCube Worm Gear Drive | Ratio: | 60:1 |
| Model Code: | 386L | Output RPM: | 29.2 |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Ratio Range: | 60:1 |
| Center Distance (in): | 3.75 | Output Torque Rating (in-lb): | 4359 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798710150 | Weight: | 104.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

