Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386L 15/1 L WR 56C 1.938
Part #:0220-09586
Catalog #:386L 15/1 L WR 56C 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Output Diameter (in): | 1.938 in |
| Output RPM: | 117 | Model Code: | 386L |
| Frame Size: | 56C | Product Line: | PAG Lubed PowerCube Worm Gear Drive |
| Input HP: | 8.87 | Ratio: | 15:1 |
| Service Factor: | 1 | Style: | L |
| Product Type: | Right Angle | Series Code: | 380L |
| Input Diameter (in): | 0.625 in | Input Style: | C-Face Quill |
| Ratio Range: | 15:1 | Motor Frame Size: | 56C |
| Center Distance (in): | 3.75 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4317 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798710181 | Weight: | 104.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

