Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386L 5/1 L WR 143TC 2.000
Part #:0220-09624
Catalog #:386L 5/1 L WR 143TC 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | PAG Lubed PowerCube Worm Gear Drive | Frame Size: | 140TC |
| Model Code: | 386L | Style: | L |
| Input HP: | 20 | Series Code: | 380L |
| Output Diameter (in): | 2.000 in | Ratio: | 5:1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Output RPM: | 350 |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Center Distance (in): | 3.75 | Ratio Range: | 5:1 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 3435 in/lbs |
General Specifications
| UPC: | 662798710563 | Weight: | 104.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

