Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386L 30/1 L WR 143TC 2.188
Part #:0220-09636
Catalog #:386L 30/1 L WR 143TC 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Service Factor: | 1 |
| Gear Type: | Worm | Model Code: | 386L |
| Series Code: | 380L | Frame Size: | 140TC |
| Input Diameter (in): | 0.875 in | Product Line: | PAG Lubed PowerCube Worm Gear Drive |
| Output Diameter (in): | 2.188 in | Ratio: | 30:1 |
| Input HP: | 5 | Style: | L |
| Output RPM: | 58.3 | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Center Distance (in): | 3.75 |
| Ratio Range: | 30:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4440 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798710686 | Weight: | 104.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

