Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386L 5/1 L WR 182TC 1.938
Part #:0220-09648
Catalog #:386L 5/1 L WR 182TC 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 350 | Product Line: | PAG Lubed PowerCube Worm Gear Drive |
| Model Code: | 386L | Ratio: | 5:1 |
| Series Code: | 380L | Output Diameter (in): | 1.938 in |
| Gear Type: | Worm | Input HP: | 20 |
| Style: | L | Frame Size: | 180TC |
| Input Diameter (in): | 1.125 in | Product Type: | Right Angle |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Ratio Range: | 5:1 |
| Center Distance (in): | 3.75 | Output Torque Rating (in-lb): | 3435 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798710808 | Weight: | 104.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

