Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386L 20/1 L WR 182TC 1.938
Part #:0220-09651
Catalog #:386L 20/1 L WR 182TC 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.125 in | Service Factor: | 1 |
| Series Code: | 380L | Output Diameter (in): | 1.938 in |
| Ratio: | 20:1 | Product Type: | Right Angle |
| Output RPM: | 87.5 | Product Line: | PAG Lubed PowerCube Worm Gear Drive |
| Model Code: | 386L | Input HP: | 7.44 |
| Style: | L | Frame Size: | 180TC |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Ratio Range: | 20:1 |
| Center Distance (in): | 3.75 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4727 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798710839 | Weight: | 104.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

