Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386L 15/1 L WR 182TC 2.000
Part #:0220-09658
Catalog #:386L 15/1 L WR 182TC 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 2.000 in | Style: | L |
| Gear Type: | Worm | Product Line: | PAG Lubed PowerCube Worm Gear Drive |
| Service Factor: | 1 | Output RPM: | 117 |
| Product Type: | Right Angle | Model Code: | 386L |
| Input HP: | 8.87 | Frame Size: | 180TC |
| Series Code: | 380L | Input Diameter (in): | 1.125 in |
| Ratio: | 15:1 | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Center Distance (in): | 3.75 |
| Ratio Range: | 15:1 | Output Torque Rating (in-lb): | 4317 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798710907 | Weight: | 104.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

