Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386L 5/1 R WR 56C 2.188
Part #:0220-09696
Catalog #:386L 5/1 R WR 56C 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 2.188 in | Product Line: | PAG Lubed PowerCube Worm Gear Drive |
| Style: | R | Series Code: | 380L |
| Gear Type: | Worm | Input HP: | 20 |
| Output RPM: | 350 | Frame Size: | 56C |
| Input Diameter (in): | 0.625 in | Model Code: | 386L |
| Product Type: | Right Angle | Ratio: | 5:1 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Ratio Range: | 5:1 |
| Center Distance (in): | 3.75 | Output Torque Rating (in-lb): | 3435 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798711287 | Weight: | 104.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

