Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386L 60/1 R WR 56C 2.188
Part #:0220-09703
Catalog #:386L 60/1 R WR 56C 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 386L | Ratio: | 60:1 |
| Product Line: | PAG Lubed PowerCube Worm Gear Drive | Output Diameter (in): | 2.188 in |
| Style: | R | Product Type: | Right Angle |
| Input Diameter (in): | 0.625 in | Output RPM: | 29.2 |
| Input HP: | 2.77 | Series Code: | 380L |
| Frame Size: | 56C | Service Factor: | 1 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Ratio Range: | 60:1 | Motor Frame Size: | 56C |
| Center Distance (in): | 3.75 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4359 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798711355 | Weight: | 104.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

