Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386L 5/1 R WR 143TC 1.438
Part #:0220-09704
Catalog #:386L 5/1 R WR 143TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 350 | Product Line: | PAG Lubed PowerCube Worm Gear Drive |
| Frame Size: | 140TC | Style: | R |
| Model Code: | 386L | Series Code: | 380L |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Input HP: | 20 |
| Output Diameter (in): | 1.438 in | Ratio: | 5:1 |
| Service Factor: | 1 | Center Distance (in): | 3.75 |
| Motor Frame Size: | 140TC | Ratio Range: | 5:1 |
| Input Style: | C-Face Quill | Output Torque Rating (in-lb): | 3435 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798711362 | Weight: | 104.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

