Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386L 50/1 R WR 143TC 1.438
Part #:0220-09710
Catalog #:386L 50/1 R WR 143TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.438 in | Ratio: | 50:1 |
| Output RPM: | 35 | Series Code: | 380L |
| Product Type: | Right Angle | Frame Size: | 140TC |
| Input Diameter (in): | 0.875 in | Product Line: | PAG Lubed PowerCube Worm Gear Drive |
| Style: | R | Input HP: | 3.37 |
| Model Code: | 386L | Gear Type: | Worm |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Center Distance (in): | 3.75 |
| Ratio Range: | 50:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4605 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798711423 | Weight: | 104.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

