Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386L 60/1 R WR 143TC 1.938
Part #:0220-09719
Catalog #:386L 60/1 R WR 143TC 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Series Code: | 380L |
| Ratio: | 60:1 | Input Diameter (in): | 0.875 in |
| Product Line: | PAG Lubed PowerCube Worm Gear Drive | Output RPM: | 29.2 |
| Frame Size: | 140TC | Gear Type: | Worm |
| Style: | R | Output Diameter (in): | 1.938 in |
| Service Factor: | 1 | Input HP: | 2.77 |
| Model Code: | 386L | Ratio Range: | 60:1 |
| Input Style: | C-Face Quill | Center Distance (in): | 3.75 |
| Motor Frame Size: | 140TC | Output Torque Rating (in-lb): | 4359 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798711515 | Weight: | 104.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

