Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386L 10/1 R WR 143TC 2.000
Part #:0220-09721
Catalog #:386L 10/1 R WR 143TC 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 386L | Product Type: | Right Angle |
| Output RPM: | 175 | Gear Type: | Worm |
| Output Diameter (in): | 2.000 in | Series Code: | 380L |
| Input HP: | 12.6 | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Product Line: | PAG Lubed PowerCube Worm Gear Drive |
| Style: | R | Frame Size: | 140TC |
| Ratio: | 10:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.75 | Motor Frame Size: | 140TC |
| Ratio Range: | 10:1 | Output Torque Rating (in-lb): | 4200 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798711539 | Weight: | 104.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

