Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386L 50/1 R WR 143TC 2.000
Part #:0220-09726
Catalog #:386L 50/1 R WR 143TC 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 2.000 in | Ratio: | 50:1 |
| Input HP: | 3.37 | Model Code: | 386L |
| Gear Type: | Worm | Product Type: | Right Angle |
| Product Line: | PAG Lubed PowerCube Worm Gear Drive | Series Code: | 380L |
| Input Diameter (in): | 0.875 in | Output RPM: | 35 |
| Style: | R | Service Factor: | 1 |
| Frame Size: | 140TC | Input Style: | C-Face Quill |
| Center Distance (in): | 3.75 | Ratio Range: | 50:1 |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4605 in/lbs |
General Specifications
| UPC: | 662798711584 | Weight: | 104.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

