Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386L 15/1 R WR 143TC 2.188
Part #:0220-09730
Catalog #:386L 15/1 R WR 143TC 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 117 | Frame Size: | 140TC |
| Product Line: | PAG Lubed PowerCube Worm Gear Drive | Style: | R |
| Series Code: | 380L | Product Type: | Right Angle |
| Output Diameter (in): | 2.188 in | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Gear Type: | Worm |
| Model Code: | 386L | Ratio: | 15:1 |
| Input HP: | 8.87 | Ratio Range: | 15:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Center Distance (in): | 3.75 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 4317 in/lbs |
General Specifications
| UPC: | 662798711621 | Weight: | 104.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

