Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386L 40/1 R WR 182TC 1.438
Part #:0220-09741
Catalog #:386L 40/1 R WR 182TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Output RPM: | 43.8 |
| Ratio: | 40:1 | Product Line: | PAG Lubed PowerCube Worm Gear Drive |
| Input HP: | 4.22 | Model Code: | 386L |
| Series Code: | 380L | Frame Size: | 180TC |
| Style: | R | Input Diameter (in): | 1.125 in |
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Center Distance (in): | 3.75 | Output Torque Rating (in-lb): | 4816 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798711737 | Weight: | 104.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

