Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386L 10/1 R WR 182TC 1.938
Part #:0220-09745
Catalog #:386L 10/1 R WR 182TC 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 12.6 | Service Factor: | 1 |
| Ratio: | 10:1 | Model Code: | 386L |
| Product Line: | PAG Lubed PowerCube Worm Gear Drive | Input Diameter (in): | 1.125 in |
| Style: | R | Series Code: | 380L |
| Gear Type: | Worm | Frame Size: | 180TC |
| Output RPM: | 175 | Product Type: | Right Angle |
| Output Diameter (in): | 1.938 in | Motor Frame Size: | 180TC |
| Ratio Range: | 10:1 | Center Distance (in): | 3.75 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4200 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798711775 | Weight: | 104.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

