Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386L 20/1 R WR 182TC 1.938
Part #:0220-09747
Catalog #:386L 20/1 R WR 182TC 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Style: | R |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Diameter (in): | 1.938 in | Product Line: | PAG Lubed PowerCube Worm Gear Drive |
| Frame Size: | 180TC | Output RPM: | 87.5 |
| Series Code: | 380L | Input Diameter (in): | 1.125 in |
| Model Code: | 386L | Ratio: | 20:1 |
| Input HP: | 7.44 | Center Distance (in): | 3.75 |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Ratio Range: | 20:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 4727 in/lbs |
General Specifications
| UPC: | 662798711799 | Weight: | 104.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

