Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386L 30/1 R WR 182TC 1.938
Part #:0220-09748
Catalog #:386L 30/1 R WR 182TC 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Style: | R |
| Output Diameter (in): | 1.938 in | Model Code: | 386L |
| Input Diameter (in): | 1.125 in | Frame Size: | 180TC |
| Input HP: | 5 | Ratio: | 30:1 |
| Series Code: | 380L | Product Type: | Right Angle |
| Gear Type: | Worm | Output RPM: | 58.3 |
| Product Line: | PAG Lubed PowerCube Worm Gear Drive | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Ratio Range: | 30:1 |
| Center Distance (in): | 3.75 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4440 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798711805 | Weight: | 104.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

