Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386L 50/1 R WR 182TC 1.938
Part #:0220-09750
Catalog #:386L 50/1 R WR 182TC 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 386L | Output Diameter (in): | 1.938 in |
| Output RPM: | 35 | Product Type: | Right Angle |
| Input Diameter (in): | 1.125 in | Series Code: | 380L |
| Input HP: | 3.37 | Product Line: | PAG Lubed PowerCube Worm Gear Drive |
| Service Factor: | 1 | Style: | R |
| Frame Size: | 180TC | Gear Type: | Worm |
| Ratio: | 50:1 | Ratio Range: | 50:1 |
| Center Distance (in): | 3.75 | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 4605 in/lbs |
General Specifications
| UPC: | 662798711829 | Weight: | 104.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

