Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386L 10/1 R WR 182TC 2.000
Part #:0220-09753
Catalog #:386L 10/1 R WR 182TC 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 12.6 | Service Factor: | 1 |
| Frame Size: | 180TC | Product Line: | PAG Lubed PowerCube Worm Gear Drive |
| Output Diameter (in): | 2.000 in | Gear Type: | Worm |
| Input Diameter (in): | 1.125 in | Ratio: | 10:1 |
| Product Type: | Right Angle | Output RPM: | 175 |
| Style: | R | Series Code: | 380L |
| Model Code: | 386L | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Ratio Range: | 10:1 |
| Center Distance (in): | 3.75 | Output Torque Rating (in-lb): | 4200 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798711850 | Weight: | 104.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

